The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Quarter-Turn Cam Latch, Bellcore 216, Without Cam, Sealed, Zinc Alloy, Powder Coat, Black
E5-6-135-UU1
Quarter-Turn Cam Latch, Bellcore 216, Without Cam, Sealed, Zinc Alloy, Powder Coat, Black
Specifications
Material
Zinc Alloy
Finish
Powder Coat
Color/Appearance
Black
Access Restriction
Tool
Grip Type
Fixed
Head Style
Bellcore 216
Series
20.1 mm Size
Min. Outer Panel Thickness (mm)
1.00
Max Outer Panel Thickness (mm)
6.00
Grip - Minimum (mm)
4.00
Grip - Maximum (mm)
42.00
Class
E5 - Cam Latches
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
613
2024-05-27
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
567
2024-05-29
info@biscoind.com
1.800.323.1232
TCH Sales Incorporated
Toronto ON Canada
526
2024-05-27
info@tchweb.com
1.416.299.0089
HI-TECH FASTENERS
FREDERICK MD USA
88
2024-05-27
sales@htfinc.com
1.800.466.1940
Steeves Agencies Inc
Winnipeg MB CANADA
15
2024-05-10
info@steeves.ca
1.204.474.1239
Monroe Above Board Electronics
Garland TX USA
11
2024-05-28
abesales@askmonroe.com
1.800.453.1692
Hardware Specialty Co
Marlboro MA USA
8
2024-05-21
info@hardwarespecialty.com
1.508.481.8622
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
4
2024-05-24
info@zinorm.de
+49 (0) 4102 677 12 0